Download document () of 20

173626
Model code: BPZ-SF-12

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame H12

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173626
EAN
4015081700332
Product Length/Depth
60 mm
Product Height
1250 mm
Product Width
150 mm
Product Weight
4.8 kg
Compliances
RoHS conform
Model Code
BPZ-SF-12

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
1260 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification