Download document () of 20

173629
Model code: BPZ-SF-200/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame 200mm compartment H7

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173629
EAN
4015081700363
Product Length/Depth
60 mm
Product Height
750 mm
Product Width
100 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
BPZ-SF-200/7

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
760 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification