Eaton xEnergy Main LV systems LV switchgear. Partition Set, NZM3/BusbarArea, Vertical, Height=230mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                178580
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081739097
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                4 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                230 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                50 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.058 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XTPFN3BV-H230
                                             
                                         | 
                                    
| Construction type | 
                                            
                                            
                                             
                                                Assembly kit
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Cable entry
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Untreated
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Stainless steel
                                             
                                         | 
                                    
| Modular spacing | 
                                            
                                            
                                             
                                                12.5 mm
                                             
                                         | 
                                    
| Number of height units | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                800 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Internal separation form 4a  
                                        Internal separation form 3b Internal separation form 2b Internal separation form 2a Internal separation form 3a Internal separation form 4b  |