Download document () of 20

178582
Model code: XTPFN3BV-H170

Eaton xEnergy Main LV systems LV switchgear. Partition Set, NZM3/BusbarArea, Vertical, Height=170mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178582
EAN
4015081739110
Product Length/Depth
4 mm
Product Height
170 mm
Product Width
55 mm
Product Weight
0.047 kg
Compliances
RoHS conform
Model Code
XTPFN3BV-H170

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Untreated
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b

Export product specification