Eaton xComfort KLV LV systems Final Distribution Boards. For indoors, flush-mounting, single-row, form of delivery for projects
Product Name |
Eaton xComfort KLV project delivery form
|
Catalog Number |
178866
|
EAN |
4015081741953
|
Product Length/Depth |
40 mm
|
Product Height |
262.5 mm
|
Product Width |
274 mm
|
Product Weight |
0.6 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
Model Code |
KLV-1UPP-4PR
|
Used with |
KLV for projects
Installation distribution boards Basic device |
Special features |
|
Type |
|
Accessory/spare part type |
Other
Accessory |
Fitted with: |
Cable retainer
Imprintable sheet Front cover Installation instructions Device support rails Neutral-/protective conductor terminal |
Frequency rating |
50 Hz
|
Color |
Traffic white (RAL 9016)
|
Degree of protection |
IP30
IK05 (impact resistance) |
Terminal type |
Plug-in terminals
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Cover/door color |
White
|
Material |
Polystyren (plastic)
Sheet steel, powder-coated |
Number of rows |
1
|
Installation type |
Flush mounting
|
Mounting method |
Flush mounting
|
Functions |
Basic device
Additional equipment |
Module rack type |
Single-rail
|
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|
PE and N terminal number and cross section |
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²) |