Download document () of 20

178915
Model code: AVH-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Set of assembly brackets for mounting two KLV-UP (HW) units side by side, 1 Set = 2 pcs.

General specifications

Product Name
Eaton xComfort KLV connection bracket
Catalog Number
178915
EAN
4015081742325
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.025 kg
Compliances
RoHS conform
Model Code
AVH-KLV

Product specifications

Used with
Assembly bracket
Type
KLV Accessories KLV distribution board KLV multimedia Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification