Download document () of 20

179981
Model code: M22-INC-SWD

Eaton Moeller® series M22 Front element, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Front element
Catalog Number
179981
EAN
4015081750986
Product Length/Depth
52.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.022 kg
Certifications
CSA Class No.: 3211-07
UL
UL Category Control No.: NKCR
CSA
CSA File No.: 2324643
UL File No.: E29184
IEC/EN 60947
Catalog Notes
Front element SmartWire-DT encoder
Model Code
M22-INC-SWD

Product specifications

Type
Encoder
Accessory/spare part type
Other
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
Yes
Bezel color
Titanium
Design
Classical
Mounting position
As required
Degree of protection
IP65
Functions
For connecting to SmartWire-DT
Actuation function
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C

Export product specification