Download document () of 20

17X

Eaton Crouse-Hinds series thin construction locknut, Rigid/IMC, Steel, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series thin construction locknut
Catalog Number
17X
UPC
784564110176
Product Length/Depth
3.87 in
Product Height
0.99 in
Product Width
1.35 in
Product Weight
0.095 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
2-1/2"

Export product specification