Download document () of 20
Discontinued

180413
Model code: ESR5-BWS-31-24VAC-DC

Eaton ESR5 Safety relays for controlled stop/protective door/light curtain monitoring, 24 V DC/AC, 3 enabling paths

A newer version of this product is available:

General specifications

Product Name
Eaton ESR5 Safety relay
Catalog Number
180413
EAN
4015081755677
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
22.5 mm
Product Weight
0.165 kg
Certifications
UL Category Control No.: NKCR; NKCR7
UL report applies to both US and Canada
UL File No.: E29184
CSA-C22.2 No. 14-95
EN ISO 13849-1
IEC/EN 61000-6-4
CE
IEC 62061
2014/30/EU
IEC/EN 60204
IEC/EN 61000-6-2
UL
Certified by UL for use in Canada
CSA Class No.: 3211-83; 3211-03
UL 508
Machines 2006/42/EG
Catalog Notes
Replacement: ESR5-BWS-31-24VDC (EP-401064)
Model Code
ESR5-BWS-31-24VAC-DC

Product specifications

Type
  • Emergency stop category 0; emergency switching off
  • Light curtain
  • Protective door
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rail mounting possible
Operating temperature - max
55 °C
Operating temperature - min
-20 °C
Features
External contactor monitoring
Safe insulation
6 kV between input circuit and enable current paths
Basic insulation
Automatic/manually controlled start
Feedback current path
3 Non-delayed enable current paths
Reinforced insulation
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Feedback circuit
Detachable clamps
Approval for TÜV
Approval according to UL
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4000 V AC
Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Category (EN 954-1)
4
Degree of protection
Terminals: IP20
Installation location: ≥ IP54
Enclosure: IP20
IP20
Environmental conditions
Condensation: Non-condensing
Clearance in air and creepage distances according to EN 50178
Number of inputs
One- and two-channel
Functions
2-channel
1-channel
Safety performance level (EN ISO 13849-1)
Level e
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of outputs (safety related, delayed) with contact
0
Number of outputs (safety related, delayed, semiconductors)
0
Number of outputs (safety related, undelayed) with contact
0
Number of outputs (safety related, undelayed, semiconductors)
0
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, delayed, semiconductors)
0
Number of outputs (signaling function, undelayed) with contact
1
Number of outputs (signaling function, undelayed, semiconductors)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
26.4 V
Rated control supply voltage (Us) at AC, 50 Hz - min
20.4 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.6 x 3.5 mm, Terminal screws
Voltage type
AC/DC
Connection type
M3 screw terminals
Mounting position
As required
Breaking power
288 W max., resistive load (τ = 0 ms), at 48 V DC
33 W max., inductive load (τ = 40 ms), at 220 V DC
144 W max., resistive load (τ = 0 ms), at 24 V DC
77 W max., resistive load (τ = 0 ms), at 110 V DC
1500 VA, max., resistive load (τ = 0 ms), at 250 V AC
48 W max., inductive load (τ = 40 ms), at 24 V DC
40 W max., inductive load (τ = 40 ms), at 48 V DC
35 W max., inductive load (τ = 40 ms), at 110 V DC
88 W max., resistive load (τ = 0 ms), at 220 V DC
Overvoltage category
III
Short-circuit protection rating
10A gL/gG, NEOZED (N/O), Output fuse, External, Output data
Emitted interference
According to EN 61000-6-4
Current consumption
150 mA, AC
70 mA, DC
Interference immunity
According to EN 61000-6-2
Tightening torque
0.6 Nm, Screw terminals
Mounting width
22.5 mm
Suitable for
Module used to safely interrupt electrical circuits
Monitoring of position switches
Safety relay for monitoring emergency stop and protective door switch and light curtains
Monitoring of emergency-stop circuits
Relative humidity
< 75 %
LED indicator
Status indication of SmartWire-DT network: Green LED
Pick-up time
25 ms typ. (K1, K2 - for UN manual operation)
100 ms typ. (K1, K2 - for UN automatic mode)
100 ms typ. (at Uₑ in automatic mode)
25 ms typ. (at Uₑ in manual mode)
Input
∞ ms, Simultaneity for inputs 1/2
Recovery time
1000 ms
Inrush current
0.4 A
Model
Basic device
Safety type (IEC 61496-1)
None
Vibration resistance
10 - 150 Hz, Amplitude: 0.15 mm, Acceleration: 2 g, (IEC/EN 60068-2-6)
Safety parameter (EN ISO 13849-1)
Cat. 4, Category
300,000 switching cycles, B10d
PL e, Performance level
Terminal capacity
2 x (0.25 – 1) mm², flexible with ferrule
2 x (0.2 – 1) mm², solid
1 x (0.2 – 2.5) mm², solid
24 - 12 AWG, solid or stranded
1 x (0.25 – 2.5) mm², flexible with ferrule
Rated control supply voltage (Us) at AC, 60 Hz - min
20.4 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current for specified heat dissipation (In)
0 A
Release-delay - max
0 s
Release-delay - min
0 s
Static heat dissipation, non-current-dependent Pvs
5.16 W
Stripping length (main cable)
7 mm
Switching voltage
250 V
Product category
Electronic safety relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
SIL (IEC 61508)
3
Power loss
Normally 5.16 W
Prooftest
75 Months (Low Demand)
240 Months (High Demand)
Quadratic summation current
72 A² (ITH² = I1² + I2² + I3²)
Rated operational voltage
Approx. 24 V DC at input, starting and feedback circuit
24 V AC/DC (power supply)
Reset time
Normally 10 ms
Safety parameter (IEC 62061)
Cat. 4, Category
SILCL 3, Safety integrity level claim limit
SIL 3, Safety integrity level
EN 574 Type III C
SIL 3, Safety integrity level, In accordance with IEC 61508
5.56 x 10-10, PFHd, Probability of failure per hour
Uninterrupted current
6 A N/C, Limiting continuous current
6 A N/O, Limiting continuous current
Short-circuit protection
Fuse 10 A gL/gG NEOZED, For output circuits, External
Stop category (IEC 60204)
0
Switching capacity
5 A at 360 O/h, AC-15 at 230 V, Outputs
3 A at 3600 O/h, DC-13 at 24 V, Outputs
6 A at 360 O/h, DC-13 at 24 V, Outputs
In accordance with IEC 60947-5-1, Outputs
3 A at 3600 O/h, AC-15 at 230 V, Outputs
Power consumption
5.16 W
Control voltage 1 - min
24 V
Control voltage 1 - max
24 V
Control voltage 2 - min
24 V
Control voltage 2 - max
24 V
Control voltage 1 type
AC/DC
Control voltage 2 type
AC/DC
Voltage type of supply voltage
AC/DC
Voltage type of operating voltage
AC/DC
Rated switch current
6 A
Supply voltage at AC, 50 Hz - min
24 V
Supply voltage at AC, 50 Hz - max
24 V
Supply voltage at AC, 60 Hz - min
24 V
Supply voltage at AC, 60 Hz - max
24 V
Supply voltage at DC - min
24 V
Supply voltage at DC - max
24 V
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
24 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
24 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
24 V

Export product specification