Download document () of 20

180503
Model code: XMN44F08C-55-XMV

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed with mechanical interlock, W=800mm, IP55

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180503
EAN
4015081756681
Product Length/Depth
120 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
14 kg
Compliances
RoHS conform
Model Code
XMN44F08C-55-XMV

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification