Download document () of 20

180574
Model code: XSMLV-I-D600

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for fuse combination unit, covering multiple sections, section depth=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180574
EAN
4015081757398
Product Length/Depth
720 mm
Product Height
100 mm
Product Width
350 mm
Product Weight
22.9 kg
Compliances
RoHS conform
Model Code
XSMLV-I-D600

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.