Download document () of 20

180D5389

Fuse-link, high speed, 280 A, DC 1000 V, size 2, aR, IEC, type K indicator, flush end, 75 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D5389
EAN
5996516044315
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
770 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Product specifications

Amperage Rating
280 A
Breaking capacity
100 kA
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
DC
Fuse size
2
Rated switching capacity
100 kA
Class
Class aR
Construction type
size 2
Suitable for
semiconductor protection
Interrupt rating
100 kAIC Vdc
Mounting method
Flush-end contact
Voltage rating
1000 V
Fuse type
BKN/75 Type K Indicator for Micro

Export product specification