Eaton DMV Switch-disconnector, DMV, 630 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft
Product Name |
Eaton DMV Switch-disconnector
|
Catalog Number |
1814443
|
EAN |
8711426318441
|
Product Length/Depth |
96 mm
|
Product Height |
192 mm
|
Product Width |
292 mm
|
Product Weight |
4.86 kg
|
Certifications |
IEC/EN 60947
KEMA CE EAC Lloyds VDE 0660 RoHS IEC/EN 60947-3 IEC/EN 60204 |
Model Code |
DMV-630N/1
|
Product Category |
|
Features |
Version as emergency stop installation
|
Actuator color |
Other
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Pollution degree |
3
|
Rated impulse withstand voltage (Uimp) |
12000 V
|
Rated permanent current at AC-21, 400 V |
630 A
|
Rated permanent current at AC-23, 400 V |
630 A
|
Rated uninterrupted current (Iu) |
630 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Switching power at 400 V |
375 kW
|
Accessories |
|
Device construction |
Complete device in housing
|
Rated short-time withstand current (Icw) |
36 kA
36 kA, Contacts, 1 second |
Electrical connection type of main circuit |
Screw connection
|
Mounting position |
As required
|
Actuator type |
Other
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
-30 °C
|
Equipment heat dissipation, current-dependent Pvid |
13.3 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
17.5 W
|
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Rated conditional short-circuit current (Iq) |
100 kA
50 kA at In = 1000 |
Overvoltage category |
III
|
Breaking current |
70 kA (at In = 1000)
65 kA (at In = 630) |
Degree of protection (front side) |
IP20
|
Number of poles |
Three-pole + N
|
Mounting method |
Surface mounting
|
Degree of protection |
NEMA Other
|
Suitable for |
Ground mounting
|
Functions |
Optional Stop Function
|
Number of switches |
1
|
Screw size |
M10 x 20, Terminal screw
|
Lifespan, mechanical |
5,000 Operations
|
Let-through energy |
Max. 4200 kA²s (at In = 1000)
Max. 3200 kA²s (at In = 630) |
Terminal capacity |
400 mm², Flat conductor connection with busbars
|
Safety parameter (EN ISO 13849-1) |
B10d values as per EN ISO 13849-1, table C.1
|
Number of auxiliary contacts (normally open contacts) |
0
|
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) |
5040 A
|
Rated breaking capacity at 500 V (cos phi to IEC 60947-3) |
4600 A
|
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3) |
3496 A
|
Rated insulation voltage (Ui) |
1000 V
|
Rated operating voltage (Ue) - max |
690 V
|
Rated operating voltage (Ue) - min |
690 V
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Rated operational current (Ie) at AC-21, 400 V, 415 V |
630 A
|
Short-circuit protection rating |
1000/630, Fuse, Contacts
|
Rated operational current (Ie) at AC-21, 500 V |
630 A
|
Rated operational current (Ie) at AC-21, 690 V |
630 A
|
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V |
630 A
|
Rated operational current (Ie) at AC-22, 500 V |
630 A
|
Rated operational current (Ie) at AC-22, 690 V |
630 A
|
Rated operational current (Ie) at AC-23A, 400 V, 415 V |
630 A
|
Rated operational current (Ie) at AC-23A, 500 V |
575 A
|
Rated operational current (Ie) at AC-23A, 690 V |
437 A
|
Rated operational current for specified heat dissipation (In) |
630 A
|
Rated operational power at AC-23A, 400 V, 50 Hz |
375 kW
|
Rated operational power at AC-23A, 500 V, 50 Hz |
425 kW
|
Rated operational power at AC-23A, 690 V, 50 Hz |
425 kW
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
Tightening torque |
28 Nm, Screw terminals
|
Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|