Download document () of 20

182996
Model code: XNH123-XPOS

Eaton xEffect - XNH circuit protection. Contactor state indicator for XNH1 to XNH3 NH fuse-switch

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182996
EAN
4015081779239
Product Length/Depth
20 mm
Product Height
7 mm
Product Width
22 mm
Product Weight
0.006 kg
Compliances
RoHS conform
Model Code
XNH123-XPOS

Product specifications

Accessory/spare part type
Switch position indicator
Contact set
Accessory
Functions
Accessory
For fuse size
3
1
2
Type
Accessory
Special features
1 changeover contact, AC 250 V, 10/3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.