Download document () of 20

183979
Model code: IZMX-TV404-4000-1

Eaton Moeller series IZMX/INX - ACB. Connection 4p vertikal

General specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183979
EAN
4015081782987
Product Length/Depth
115 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
7.5 kg
Compliances
RoHS conform
Model Code
IZMX-TV404-4000-1

Product specifications

Used with
Four-pole
INX40…4…40F
IZMX40…4…40W
INX40…4…40W
IZMX40…4…40F
Amperage Rating
4000 A
Accessory/spare part type
Main terminal kits
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • Main terminals are not supplied as standard with the basic devices and cassettes.
  • Each set includes the connections for top and bottom. 3-pole= 6 connections
  • 4-pole= 8 connections, including accessories for mounting on the flanged circuit-breaker connection.
  • This connector kit includes L-shaped adapters for all main terminals.
  • This connector kit is only intended for the 4000 A vertical terminal.
Suitable for
Four-pole

Export product specification