Download document () of 20

184132
Model code: IZMX-IB403-W-1

Eaton Moeller series IZMX/INX - ACB. Phase barrier IZMX40

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184132
EAN
4015081783298
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
IZMX-IB403-W-1

Product specifications

Used with
IZMX40...
INX40…
Three-pole
Mounting Method
Withdrawable
Accessory/spare part type
Interphase barriers
Accessory
Spare part
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
Additional insulation plates between the connections (between the phases or between the incoming section and outgoing section). Provides additional protection, e.g., in the event of an arc fault, which will always move in the direction of the current towards the circuit breaker.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.