Download document () of 20

184165
Model code: IZMX-UVR-TD-120AC-1

Eaton Moeller series IZMX/INX - ACB. Delay module for U-actuator, 120 VAC

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184165
EAN
4015081783427
Product Length/Depth
88.9 mm
Product Height
114.3 mm
Product Width
95.25 mm
Product Weight
0.862 kg
Compliances
RoHS conform
Model Code
IZMX-UVR-TD-120AC-1

Product specifications

Used with
IZMX16..., IZMX40...
INX16..., INX40...
Rated operational voltage (Ue) - max
120 V
Accessory/spare part type
Remote switching
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Control voltage operating range
110 - 125 V DC
110 - 127 V AC (50/60 Hz)
Type
Accessory
Special features
Delay module for undervoltage release

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.