Download document () of 20

184211
Model code: IZMX-MIL32C-F40-1

Eaton Moeller series IZMX/INX - ACB. Interlock, mechanical, type 32, Bowden cable, fixed

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184211
EAN
4015081783779
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
IZMX-MIL32C-F40-1

Product specifications

Used with
INX40…
IZMX40...
Mounting Method
Fixed
Accessory/spare part type
Interlocks
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • For 3 circuit breakers with the same or different frame size - interlock 2 against 1 / max. 2 ON. Any one or two circuit breakers can be closed at the same time. In addition, three IZMX-MIL-CAB… cable kits are required.
  • Type 32

Export product specification