Download document () of 20

184259
Model code: +IZMX-M40-60DC-1

Eaton Moeller series IZMX/INX - ACB. Motor operator 60 VDC, 40, +

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184259
EAN
4015081796953
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
RoHS conform
Model Code
+IZMX-M40-60DC-1

Product specifications

Used with
INX40…
IZMX40...
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Accessory/spare part type
Remote switching
Starting current rating
12 A DC
Switch drive type
Motor drive
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Voltage type
DC
Control voltage operating range
0.85 - 1.1 x Us
60 V DC
Type
Accessory
Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
Power consumption
175 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
6 s DC
Rated operational current
3 A DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.