Download document () of 20

184460
Model code: XNH00-CI23E

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci23 individual enclosure;including one NH00 disconnector

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
184460
EAN
4015081784981
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
187.5 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Model Code
XNH00-CI23E

Product specifications

Used with
Individual enclosures with NH fuse switch-disconnectors
xEnergy Safety Ci
Enclosures with devices fitted
Special features
K50/1 (5th conductor can be retrofitted) Metric cable entry knockouts in all sides Integrated pressure-relief mechanism for short-circuits Fuse switch-disconnector fitted to steel mounting plate Fixing straps for wall fixing Sealable cover fasteners Terminal for connecting the 4th conductor (PEN)
Type
Enclosures with devices fitted Individual enclosures with NH fuse switch-disconnectors xEnergy Safety Ci
Degree of protection
IP65
Other
Construction size (fuse inserts)
NH00
Unit type
Stand-alone device
Voltage rating
690 V AC
Housing depth
150 mm
Housing height
250 mm
Housing width
187.5 mm
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Cover/door type
Transparent
Functions
Enclosures with devices fitted
Fuse cartridge
NH00
Housing of equipment fuse switch disconnector
With safety switch disconnector
Rated operational current
155 A
Voltage rating at AC
690 V AC
Number of poles
Three-pole

Export product specification