Download document () of 20

184682
Model code: XPRCD035

Eaton xEnergy Main LV systems LV switchgear. Separation, cable connection/main busbar area, for cabling box, D = 600 mm, 035

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184682
EAN
4015081787166
Product Length/Depth
216 mm
Product Height
1019 mm
Product Width
360 mm
Product Weight
8.7 kg
Compliances
RoHS conform
Model Code
XPRCD035

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
350 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.