Download document () of 20

184785
Model code: EMR6-VF600-A-1

Eaton Moeller® series EMR6 Window-voltage monitoring relay, 3 - 30, 5 - 60, 30 - 300, 60 - 600 V, 24 - 240 V AC, 50/60 Hz, 24 - 240 V DC

General specifications

Product Name
Eaton Moeller® series EMR6 Window-current monitoring relay
Catalog Number
184785
EAN
4015081788217
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.157 kg
Certifications
EAC
CCC
CSA-C22.2 No. 14
GL
UL508
RCM
RMRS
Model Code
EMR6-VF600-A-1

Product specifications

Type
Voltage monitor
Product Category
EMR Measuring and monitoring relays
Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Electric connection type
Screw connection
Pollution degree
3
Power consumption
2.6 VA
Burst impulse
According to IEC/EN 61000-4-4, level 3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Voltage type
AC/DC
Connection type
Snap fixing, top-hat rail IEC/EN 60715
Mounting position
As required
Voltage measurement range type
AC/DC
Adjustable delay-on energization time - min
0.1 s
Adjustable off-delay time - min
0 s
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
40 °C
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Permitted delay-on energization time - max
30 s
Permitted off-delay time - max
0 s
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Shock resistance
Class 2
Overvoltage category
III
Duty factor
100 %, Power supply
Degree of protection
Terminals: IP20
Enclosure: IP50
Supply voltage
24 - 240 V DC
24 - 240 V AC, 50/60 Hz
Hysteresis function
DC-voltage hysteresis
Single-phase hysteresis possible
Delay time
Adjustable from 0.1 - 30 s, Response delay time
Surge rating
According to IEC/EN 61000-4-5 Level 4
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Terminal capacity (flexible with ferrule AWG)
2 x 18-16
Terminal capacity (flexible with ferrule)
2 x 0.5-1.5 mm²
Terminal capacity (solid AWG)
18 - 14
Functions
Single-phase under voltage possible
DC-over voltage
DC-under voltage
Single-phase over voltage possible
Terminal capacity (solid)
1 x 0.5-2.5 mm²
Hysteresis
5 %
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Tightening torque
Min. 0.5 Nm, Screw terminals
0.8 Nm, Screw terminals
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Voltage tolerance
0.85 x Uc
1.1 x Uc
Timing cycle
Adjustable from 0.1 – 30 s, Reset delay/Off-delay time
LED indicator
Status indication of Supply voltage: Green, solid light
Other states depending on fault (see IL): Measured value
Status indication of energized output relay: Yellow LED
Status indication of errors: Red LED
Status indication of Supply voltage: Yellow LED
Lifespan, mechanical
30,000,000 Operations
Monitoring function
Overcurrent and undercurrent (window)
Undercurrent
Overcurrent
Under/over voltage response value - max
600 V
Under/over voltage response value - min
3 V
Voltage measurement - max
600 V
Voltage measurement - min
3 V
Voltage measurement 2 - max
0 V
Voltage measurement 2 - min
0 V
Threshold value
600 V AC, Max. undervoltage response value
3 V AC, Min. overvoltage response value
3 V AC, Min. undervoltage response value
600 V AC, Max. overvoltage response value
Voltage type of supply voltage
AC/DC
Voltage type of operating voltage
AC/DC
Rated switch current
4 A
Supply voltage at AC, 50 Hz - min
24 V
Supply voltage at AC, 50 Hz - max
240 V
Supply voltage at AC, 60 Hz - min
24 V
Supply voltage at AC, 60 Hz - max
240 V
Supply voltage at DC - min
24 V
Supply voltage at DC - max
240 V
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
240 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
240 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
240 V

Export product specification