Download document () of 20

187204
Model code: AFDD-16/2/B/003-A

Eaton Moeller series xPole - AFDD+ Arc Fault Detection Device, 2 poles, B16A, 30mA, type A

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187204
EAN
4015081822539
Product Length/Depth
80 mm
Product Height
73 mm
Product Width
52.5 mm
Product Weight
0.277 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
AFDD-16/2/B/003-A

Product specifications

Busbar type
ZV-SS
Contact position indicator
red / green
Current test marks
As per inscription
Permissible Storage and Trans Temp. Max
60 °C
Permissible Storage and Trans Temp. Min
-35 °C
Rated short-circuit breaking capacity
10 Kilo Ampere
Rated Switching Cap (IEC/EN 60898-1)
10 kA
Test circuit AC
170 - 264 Voltage AC
Thickness of busbar material
0.8 - 2 Square Millimeter
Additional equipment attached at delivery
Fire protection switch
Control voltage type auxiliary equipment
AC
Frequency
50 Hz
Number Of Poles (Numeric)
2
Rated switch current auxiliary device
0 A
Rated voltage auxiliary device
230 V
Width In Number Of Modular Spacings
3
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Device height
80 mm
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product application
Switchgear for residential and commercial applications
Product range
AFDD
Rated current
16 A
Rated current of product range
10-40 Ampere
Rated operational current for specified heat dissipation (In)
16 A
Rated switching capacity (IEC/EN 61009)
10 kA
Tripping characteristic
B
Built-in depth
67 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Frame
45 mm
Frequency rating
50 Hz
Terminal protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Terminals (top and bottom)
Twin-purpose
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.03 A
Number of poles (protected)
2
Number of poles (total)
2
Types conform to
IEC/EN 61009
IEC/EN 62606
Built-in width
54 mm
Pollution degree
2
Number of poles
Two-pole
Impulse withstand current
Partly surge-proof, 250 A
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Basic function
Arc fault circuit interrupter
Climatic proofing
IEC/EN 61009
Equipment heat dissipation, current-dependent
8.5 W
Rated impulse withstand voltage (Uimp)
4
Degree of protection (built in)
IP40
Degree of protection
IP20
Tripping
Non-delayed
Voltage rating
230 V
Overvoltage category
III
Leakage current type
A
Lifespan, electrical
4000 operations
Release characteristic
B
Lifespan, mechanical
20000 operations
Type
AFDD+
Application
Switchgear for residential and commercial applications
Sensitivity type
Pulse-current sensitive
Type A
Mounting method
DIN rail
Voltage type
AC
Rated insulation voltage Ui
440 V
Surge current capacity
3 kA
Power loss
6.6 W
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Disconnection characteristic
Undelayed

Export product specification