Download document () of 20

187355
Model code: LID1-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. Flange plate without cut out for IKA-C

General specifications

Product Name
Eaton xComfort IKA lid
Catalog Number
187355
EAN
4015081824137
Product Length/Depth
95 mm
Product Height
12 mm
Product Width
80 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
LID1-IKA

Product specifications

Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.