Download document () of 20

187710
Model code: CRCA-00/10

Eaton Moeller series xComfort - Controllers. Room Controller Touch, traffic white

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
187710
EAN
4015081853946
Product Length/Depth
55 mm
Product Height
21 mm
Product Width
55 mm
Product Weight
0.055 kg
Compliances
RoHS conform
Model Code
CRCA-00/10

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
External sensor
Local operation
Display
Assembly arrangement
Basic element with complete housing
Bus system product type
Sensor, Controller
Built-in installation box depth - min
0 mm
Number of inputs (binary)
0
RAL-number (Akin)
9016
Standby power consumption (solstandby)
0.05 W
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Class (temperature control)
IV
Material quality
Thermoplastic
Sensor type
Humidity
Temperature
Color
White
Traffic white (RAL 9016)
Degree of protection
IP20
Functions
Manual set point setting
Parallel-service possible
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting

Export product specification