Download document () of 20

188025
Model code: XLST5S83

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 800 x 300mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188025
EAN
4015081857104
Product Length/Depth
6 mm
Product Height
175 mm
Product Width
700 mm
Product Weight
3.1 kg
Compliances
RoHS conform
Model Code
XLST5S83

Product specifications

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.