Download document () of 20

188220
Model code: BPZ-SF-DP-800

Eaton xEnergy Basic installation component, partition for shared composition, vertical, H=800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
188220
EAN
4015081860913
Product Length/Depth
152 mm
Product Height
799.1 mm
Product Width
32 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Certifications
CE
Model Code
BPZ-SF-DP-800

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Connector / partition piece
Functions
Additional equipment

Export product specification