Download document () of 20

189735
Model code: NZM2/3-XUHIV2A208-240AC

Eaton Moeller series NZM Undervoltage release for NZM2/3, configurable relays, 2NO, 1 early-make auxiliary contact, 1NO, 208-240AC, Push-in terminals

General specifications

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
189735
EAN
4015081877300
Product Length/Depth
115 mm
Product Height
65 mm
Product Width
75 mm
Product Weight
0.08 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CE marking
CSA (File No. 22086)
UL (Category Control Number DIHS)
CSA-C22.2 No. 5-09
UL489
IEC60947
CSA (Class No. 1437-01)
UL (File No. E140305)
UL listed
CSA certified
Model Code
NZM2/3-XUHIV2A208-240AC

Product specifications

Used with
PXR20(25) NZM2(-4)-..X…
PXR20(25) NZM3(-4)-..X…
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Early-make auxiliary contact and 2 relays
Frame
NZM2/3
Pollution degree
2
Minimum command time - max
15 ms
Minimum command time - min
10 ms
Number of contacts (normally open contacts)
3
Number of relays
2
Reaction time
19 ms
Pick-up power consumption at AC (undervoltage release)
1.5 VA
Pick-up power consumption at DC (undervoltage release)
0.8 W
Voltage tolerance - max
1.1
Voltage tolerance - min
0.85
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated insulation voltage (Ui)
250 V
Strip length
8 mm (relay contact connection)
Switching capacity (reference value) - min
0.1 mA / 0.1 VDC
Rated impulse withstand voltage (Uimp)
4 kV AC
Suitable for
Off-load switch
Motor safety switch
Connection type
With push in terminal
Voltage type
AC
Drop-out voltage of undervoltage release AC/DC - max
0.7 x Us
Overvoltage category
II
Rated operational current
1 A (110 V AC-1, relay contacts)
1 A (230 V AC-1, relay contacts)
1 A (24 V DC-1, relay contacts)
1 A (24 V AC-1, relay contacts)
Drop-out voltage of undervoltage release AC/DC - min
0.35 x Us
Type
Accessory Undervoltage release Undervoltage release with early-make auxiliary contact and two relays
Special features
For interlock circuits, load-shedding circuits, make-before-break interruption of shunt trip for primary breaker use Instantaneous shut-off NZM breaker at control voltage below 35-70% Us For emergency-stop devices with an emergency-stop button For breaker's signalizing commands/different states 2 relays/unit Trip unit config of activation criteria Config by communication/breaker display/front USB port/Eaton Power Xpert Protection Manager Switched off under-voltage trip: accidental contact with breaker’s primary contacts is prevented when switched on Auxiliary contact make-before-break activation when manual switching on and off: ~20 ms(NZM2/3)/90 ms(NZM4) For use with electronic trip breakers except NZM...-XR... Under-voltage trip relay modules incompatbile with NZM...-XHIV, NZM...-XU..., NZM...-XA. Trip unit controlled relay coil Push-in clamp relay contacts for control wiring. Relays use for controlling remote operator at Us=208-204 V AC Incompatible with PXR10 NZM-AX
Power consumption
0.8 W (sealing DC)
1.5 VA (sealing AC)
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0
Undelayed short-circuit release - min
0 A
Undelayed short-circuit release - max
0 A
Terminal capacity (stranded cable)
0.25 mm² - 1.5 mm² (1x) for undervoltage release
0.25 mm² - 0.75 mm² (1x) for undervoltage release
24 - 16 AWG (1x) for undervoltage release
0.25 mm² - 1.5 mm² (1x) at shunt release
0.25 mm² - 1.5 mm² (1x) for undervoltage release with insulated end sleeve in accordance with DIN46224 / 4
24 - 16 AWG (1x) at shunt release
0.25 mm² - 0.75 mm² (1x) for undervoltage release with uninsulated end sleeve in accordance with DIN46228 / 1
Terminal capacity (solid cable)
0.2 mm² - 1.5 mm² (1x) for undervoltage release
0.2 mm² - 1.5 mm² (1x) at shunt release
Rated control voltage (relay contacts)
24 V AC
208 V AC
240 V AC
24 V DC

Export product specification