Download document () of 20

190958
Model code: DILMT95-XC72

Eaton Moeller® series DILMT Top-hat rail fitting adapter for DILMT80-95

General specifications

Product Name
Eaton Moeller® series DILMT Accessory Adapter
Catalog Number
190958
EAN
4015081911813
Product Length/Depth
128 mm
Product Height
19 mm
Product Width
75 mm
Product Weight
0.122 kg
Certifications
CE
Model Code
DILMT95-XC72

Product specifications

Used with
DILMT...
Accessory/spare part type
Adapter plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.