Download document () of 20

191796
Model code: ESR5-NO-31-UC

Eaton ESR5 Safety relay emergency stop/protective door/light curtain monitoring with wide range input, 24 V-230 VDC/AC

General specifications

Product Name
Eaton ESR5 Safety relay
Catalog Number
191796
EAN
4015081923151
Product Length/Depth
114.5 mm
Product Height
113 mm
Product Width
22.5 mm
Product Weight
0.17 kg
Certifications
Certified by UL for use in Canada
CSA-C22.2 No. 14-95
IEC/EN 60947-5-1
UL 508
2014/30/EU
CE
IEC 62061
UL report applies to both US and Canada
EN 50156-1
EN ISO 13849-1
UL
UL File No.: E29184
IEC 61508, Parts 1-7
Machines 2006/42/EG
Model Code
ESR5-NO-31-UC

Product specifications

Type
  • Emergency stop category 0; emergency switching off
  • Feedback circuit
  • Light curtain
  • Protective door
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rail mounting possible
Operating temperature - max
55 °C
Operating temperature - min
-40 °C
Features
Start button monitoring
4 kV basic insulation between all current paths and enclosure
4 kV basic insulation between 23/24 and 33/34 enable signal current paths and 41/42 signaling current path
Manual start
3 Non-delayed enable current paths
Safe insulation
Automatic start
6 kV reinforced insulation between all other current paths
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Detachable clamps
Approval according to UL
Start input
Feedback circuit
Pollution degree
2
Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Category (EN 954-1)
None
Degree of protection
Terminals: IP20
Installation location: ≥ IP54
IP20
Enclosure: IP20
Environmental conditions
Condensation: Non-condensing
Number of inputs
One- and two-channel
Functions
2-channel
1-channel
Safety performance level (EN ISO 13849-1)
Level e
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
2.7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Lifetime
240 month
Number of outputs (safety related, delayed) with contact
0
Number of outputs (safety related, delayed, semiconductors)
0
Number of outputs (safety related, undelayed) with contact
0
Number of outputs (safety related, undelayed, semiconductors)
0
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, delayed, semiconductors)
0
Number of outputs (signaling function, undelayed) with contact
0
Number of outputs (signaling function, undelayed, semiconductors)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Voltage type
AC/DC
Connection type
M3 screw terminals
Mounting position
As required
Breaking power
40 W max., inductive load (τ = 40 ms), at 48 V DC
35 W max., inductive load (τ = 40 ms), at 110 V DC
1500 VA, max., resistive load (τ = 0 ms), at 250 V AC
48 W max., inductive load (τ = 40 ms), at 24 V DC
33 W max., inductive load (τ = 40 ms), at 220 V DC
Overvoltage category
III
Mounting width
22.5 mm
Suitable for
Monitoring of magnetic switches
Monitoring of emergency-stop circuits
If the sensor circuit is interrupted, the safety relay switches to safe mode
Module used to safely interrupt electrical circuits
Monitoring of optoelectronic protection equipment
Safety relay for monitoring one or two-channel signal generators and control of actuators
Relative humidity
< 75 %
LED indicator
Status indication of SmartWire-DT network: Green LED
Pick-up time
< 100 ms typ. (at Uₑ in manual mode)
< 150 ms typ. (at Uₑ in automatic mode)
Input
∞ ms, Simultaneity for inputs 1/2
Model
Basic device
Safety type (IEC 61496-1)
None
Safety parameter (EN ISO 13849-1)
Cat. 4, Category
PL e, Performance level
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
230 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Release-delay - max
0 s
Release-delay - min
0 s
Static heat dissipation, non-current-dependent Pvs
2.9 W
Product category
Electronic safety relays
SIL (IEC 61508)
3
Prooftest
56 Months (Low Demand)
240 Months (High Demand)
Quadratic summation current
72 A² (ITH² = I1² + I2² + In²)
Rated operational voltage
230 V AC
Reset time
Normally < 20 ms (when driven via the sensor circuits)
Safety parameter (IEC 62061)
Cat. 4, Category
SIL 3, Safety integrity level, In accordance with IEC 61508
10 x 10-10, PFHd, Probability of failure per hour
SILCL 3, Safety integrity level claim limit
SIL 3, Safety integrity level
Uninterrupted current
6 A N/O, Limiting continuous current
Short-circuit protection
6 A gL/gG, For output circuits, External
Stop category (IEC 60204)
0
Switching capacity
0.05 W
5 A, DC-13 at 24 V, Outputs
Switching frequency
Max. 1 Hz, Input data
Power consumption
2.9 W
Control voltage 1 - min
24 V
Control voltage 1 - max
230 V
Control voltage 2 - min
24 V
Control voltage 2 - max
230 V
Control voltage 1 type
AC/DC
Control voltage 2 type
AC/DC
Voltage type of supply voltage
AC/DC
Voltage type of operating voltage
AC/DC
Rated switch current
5 A
Supply voltage at AC, 50 Hz - min
24 V
Supply voltage at AC, 50 Hz - max
230 V
Supply voltage at AC, 60 Hz - min
24 V
Supply voltage at AC, 60 Hz - max
230 V
Supply voltage at DC - min
24 V
Supply voltage at DC - max
230 V
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
230 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
230 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
230 V

Export product specification