Eaton xEnergy Main Snap-on cover, closed, BS, HxW=100x600mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                192654
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081933839
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                82 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                97 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                595 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                6 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XMC-0406
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                7035
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Gray
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Mounting position | 
                                            
                                            
                                             
                                                Cable space
                                             
                                         | 
                                    
| Model | 
                                            
                                            
                                             
                                                Blind plate
                                             
                                         |