Download document () of 20

192695
Model code: XNNC-NZM3-O

Eaton xEnergy Main LV systems LV switchgear, Copper connexion for NZM3 630A outgoing side

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192695
EAN
4015081934249
Product Length/Depth
15 mm
Product Height
240 mm
Product Width
115 mm
Product Weight
2 kg
Compliances
RoHS conform
Model Code
XNNC-NZM3-O

Product specifications

Accessory/spare part type
Other
Accessory
Material
Copper

Export product specification