Download document () of 20

193195
Model code: BPM-F-1350/19/4-P-EP

Eaton xEnergy Basic Floor standing distribution board, EP, IP55, HxWxD=1910x1350x400mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193195
EAN
9010238008564
Product Length/Depth
400 mm
Product Height
1910 mm
Product Width
1350 mm
Product Weight
86 kg
Certifications
CE
Model Code
BPM-F-1350/19/4-P-EP

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Floor standing distribution board
Wall fastening
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
2
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification