Eaton xEnergy Basic Floor standing distribution board, IP55, HxWxD=1760x600x400mm
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
193211
|
EAN |
9010238008632
|
Product Length/Depth |
400 mm
|
Product Height |
1760 mm
|
Product Width |
600 mm
|
Product Weight |
60 kg
|
Compliances |
RoHS conform
|
Model Code |
BPM-F-600/17/4-P
|
Type |
Basic device
|
Features |
EMC-version
Mounting plate depth-adjustable Connectable |
Fitted with: |
Door
|
Surface finishing |
Powder coating
|
Degree of protection |
IK10
IP55 Other |
Grade material |
Sheet steel
|
Material quality |
Other
|
Color |
Gray
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Number of locks |
0
|
RAL-number |
7035
|
Material |
Sheet steel
Steel |
Mounting method |
Wall fastening
Floor standing distribution board Detached |
Functions |
Basic device
|
Installation type |
Floor installation possible
|
Number of covers/doors |
1
|
Suitable for |
Metrical mounting
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Number of connector holes |
0
|