Download document () of 20

193889
Model code: ARC-LITE-3G

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON master for LITE-system

General specifications

Product Name
Eaton Arc Fault Protection System ARCON master unit
Catalog Number
193889
EAN
9010238040601
Product Length/Depth
76.2 mm
Product Height
91.44 mm
Product Width
91.44 mm
Product Weight
0.54 kg
Compliances
RoHS conform
Model Code
ARC-LITE-3G

Export product specification