Download document () of 20

193931
Model code: BPZ-FP-S-800/050-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 800/050-BL

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193931
EAN
9010238042704
Product Length/Depth
15 mm
Product Height
55 mm
Product Width
725 mm
Product Weight
0.68 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-800/050-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification