Eaton xEnergy Safety Ci LV systems LV switchgear. NH panel enclosure 1x XNH00, MB 400A 3p, CI43
| Product Name |
Eaton xEnergy Safety Ci fuse enclosure XNH
|
| Catalog Number |
194584
|
| EAN |
9010238058866
|
| Product Length/Depth |
225 mm
|
| Product Height |
375 mm
|
| Product Width |
250 mm
|
| Product Weight |
5.48 kg
|
| Compliances |
RoHS conform
|
| Model Code |
CI43-S60-400/3-1XNH00
|
| Used with |
Enclosures with devices fitted
Busbar housing, system 60 mm, with fuse switch disconnector XNH xEnergy Safety Ci |
| Special features |
NH single housing with transparent cover
1x NH00 switchgear on busbar system
400 A
Touch protection cover included
3-pole
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 20 × 10 mm
N: without
PE: without
without terminals
Copper rail connection optional with BBT-S60-20x10-CI
Backup device without fuses
|
| Type |
Busbar housing, system 60 mm, with fuse switch disconnector XNH
Enclosures with devices fitted
xEnergy Safety Ci
|
| Degree of protection |
IP65
Other |
| Construction size (fuse inserts) |
NH00
|
| Unit type |
Complete housing
|
| Housing depth |
225 mm
|
| Housing height |
375 mm
|
| Housing width |
250 mm
|
| Rated insulation voltage (Ui) |
800 V
|
| Rated operating voltage (Ue) at AC - max |
690 V
|
| Color |
Light gray (RAL 7035, base)
Transparent, smoky gray (cover) |
| Conductor type |
L1, L2, L3, (PE, N)
|
| Distance between busbar centers |
60 mm
|
| Functions |
Enclosures with devices fitted
|
| Rated operation current (Ie) |
400 A
|
| Housing of equipment fuse switch disconnector |
With safety switch disconnector
|
| Rated operational current |
130 A
|
| Number of poles |
Three-pole
|