Download document () of 20

195396
Model code: BPZ-FP/S-NZM1X-6/6-1200-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM1, vertical, HxW=200x1200mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
195396
EAN
9010238092686
Product Length/Depth
35 mm
Product Height
205 mm
Product Width
1125 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
BPZ-FP/S-NZM1X-6/6-1200-MV

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification