Download document () of 20

196208
Model code: XLASRW10

Eaton xEnergy Light LV systems LV switchgear. Mounting Kit, Horizontal Busbar Top, Height=200, Width=1000

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196208
EAN
9008790955563
Product Length/Depth
15 mm
Product Height
44 mm
Product Width
891 mm
Product Weight
0.759 kg
Compliances
RoHS conform
Model Code
XLASRW10

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.