Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Light LV systems LV switchgear. Separation, ACB/MCCB module, width 400mm
| Product Name | 
                                                Eaton xEnergy Light LV systems LV switchgear
                                             | 
| Catalog Number | 
                                                196226
                                             | 
| EAN | 
                                                9008790953842
                                             | 
| Product Length/Depth | 
                                                500 mm
                                             | 
| Product Height | 
                                                500 mm
                                             | 
| Product Width | 
                                                320 mm
                                             | 
| Product Weight | 
                                                1 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XLPO4
                                             | 
| Construction type | 
                                                Assembly kit
                                             | 
| Surface finishing | 
                                                Untreated
                                             | 
| Color | 
                                                Gray
                                             | 
| Modular spacing | 
                                                0 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| RAL-number | 
                                                7037
                                             | 
| Suitable for enclosure building length/depth | 
                                                400 mm
                                             | 
| Suitable for enclosure building width | 
                                                400 mm
                                             | 
| Material | 
                                                Plastic
                                             | 
| Suitable for | 
                                                Internal separation form 4a  Internal separation form 2b Internal separation form 2a Internal separation form 3b Internal separation form 3a Internal separation form 4b |