Download document () of 20

196860
Model code: XLPTP33

Eaton xEnergy Light LV systems LV switchgear. Terminal cover PDE3 3P

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196860
EAN
9008790993138
Product Length/Depth
18 mm
Product Height
1707 mm
Product Width
1007 mm
Product Weight
21.21 kg
Compliances
RoHS conform
Model Code
XLPTP33

Product specifications

Color
Gray
Material
Plastic
Model
Other
RAL-number
7037

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.