Download document () of 20

197223
Model code: EASY-E4-DC-6AE1

Eaton Moeller® series EASY I/O expansion, For use with easyE4, 24 V DC, Inputs expansion (number) analog: 4, screw terminal EASY-E4-DC-6AE1

General specifications

Product Name
Eaton Moeller® series EASY I/O expansion
Catalog Number
197223
EAN
4015080892847
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.1 kg
Certifications
CSA-C22.2 No. 61010
IEC/EN 61000-4-2
EN 61010
IEC/EN 61131-2
IEC/EN 61000-6-2
EN 50178
IEC/EN 61000-6-3
CULus per UL 61010
IEC 60068-2-27
IEC 60068-2-30
IEC 60068-2-6
UL Listed
UL Category Control No.: NRAQ, NRAQ7
UL File No.: E205091
DNV GL
CE
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
Model Code
EASY-E4-DC-6AE1

Features & Functions

Features
Expandable
Expansion device

General

Degree of protection
IP20
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Mounting method
Front build in possible
Rail mounting possible
Wall mounting/direct mounting
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Overvoltage category
III
Pollution degree
2
Product category
Control relays easyE4
Protocol
TCP/IP
MODBUS
Residual ripple
≤ 5 %
Resolution
  • 12 Bit (value 0 - 4095, Analog inputs)
  • 12 Bit (value 0 - 4095, Analog outputs)
Software
EASYSOFT-SWLIC/easySoft
Type
easyE4 extension
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
57 - 150 Hz, 2 g constant acceleration
10 - 57 Hz, 0.15 mm constant amplitude
According to IEC/EN 60068-2-6

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
According to IEC/EN 61000-4-4
2 kV, Supply cable
2 kV, Signal cable
Contact discharge
6 kV
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.8 - 1.0 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Surge rating
0.5 kV, Supply cables, symmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
1 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
Voltage dips
20 ms
≤ 10 ms, Bridging voltage dips

Terminal capacities

Terminal capacity
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
0.2 - 4 mm² (AWG 22 - 12), solid
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Heat dissipation
3.4 W (at 24 V DC)
Inrush current
12.5 A (for 6 ms)
Power consumption
2.5 W
Rated operational voltage
20.4 - 28.8 V DC
24 V DC (-15 %/+ 20 % - power supply)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC

Short-circuit rating

Short-circuit protection
≥ 1A (T), Fuse, Power supply

Communication

Connection type
Screw terminal

Cable

Cable length
≤ 30 m, screened, Analog outputs
≤ 30 m, screened, Analog inputs
10 m, screened, Analog inputs

Input/Output

Accuracy
1 %, Analog inputs at -25 °C - 55 °C
Input
Voltage
Current
Input impedance
11.2 kΩ
Number of inputs (analog)
4
Number of inputs (digital)
0
Number of outputs (analog)
2
Number of outputs (digital)
0
Output
Current
Voltage
Signal range
4 - 20 mA, Analog outputs
0 - 20 mA, Analog inputs
0 - 10 V DC, Analog inputs
0 - 10 V DC, Analog outputs
4 - 20 mA, Analog inputs
0 - 20 mA, Analog outputs

Safety

Explosion safety category for gas
None
Potential isolation
Between Analog inputs and Power supply: no
Between Analog inputs and Inputs/Outputs: no
Between Analog outputs and Inputs/Outputs: no
Between Analog inputs and expansion devices: yes
Between Analog outputs and Power supply: no
Between Analog outputs and expansion devices: no
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
2.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.