Download document () of 20

197226
Model code: EASYSOFT-SWLIC

Eaton Moeller® series EASY License for easySoft 8 programming software, suitable for use with control relays from the easyE4 series

General specifications

Product Name
Eaton Moeller® series EASY Accessory Software
Catalog Number
197226
EAN
7640130099326
Product Length/Depth
190 mm
Product Height
15 mm
Product Width
135 mm
Product Weight
0.09 kg
Compliances
Eaton supports the product until its end of life
Certifications
CE
Model Code
EASYSOFT-SWLIC

Product specifications

Fitted with:
Editor for programming language ST (Structured Text)
Editor for programming language LD (Ladder Diagram)
Editor for manufacturer specific programming language
Editor for programming language FBD (Function Block Diagram)
Object library
Integrated
SIL (IEC 61508)
None
Functions
Motion function
Diagnosis function
Evaluation function
Analysis function
Data detection function
Communication function
Maintenance function integrated
Configuration function
Application configuration function
Simulation function integrated
Put into operation function integrated
Software
License for operating and program software easySoft, can be used for control relays easy-E4
Suitable for
Operating system Windows 7
Operating system Windows 8

Export product specification