Download document () of 20

197231
Model code: M22-FIY1

Eaton Moeller® series M22 Surface mounting enclosure, flat, 1 mounting location, M22, yellow

General specifications

Product Name
Eaton Moeller® series M22 flat surface mounting enclosure
Catalog Number
197231
EAN
4015081939374
Product Length/Depth
110 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.095 kg
Compliances
CE
Model Code
M22-FIY1

Product specifications

Fitted with:
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Force for positive opening - min
0 N
Number of command positions
1
Number of locations
1
Enclosure color
Yellow
Material quality
Other
Opening diameter
22.5 mm
RAL-number
1004
Degree of protection
NEMA 4X
IP67/IP69K
Knockouts
1 x M20 (cable entry knockout at the side)
1 x M20 (cable entry knockouts at the rear)

Export product specification