Download document () of 20

199471
Model code: MSFA0-32-PI

Eaton Moeller® series MSF Adapter, 32 A, Pole 3, For use with PKZM0…-PI, PKE32…-PI

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
199471
EAN
4015081978779
Product Length/Depth
160 mm
Product Height
46 mm
Product Width
45 mm
Product Weight
0.124 kg
Certifications
CE
Model Code
MSFA0-32-PI

Features & Functions

Adapter width
45 mm
Electric connection type
3 conductors AWG 10
Number of DIN rails
1
Number of poles
Three-pole
Special features
Terminal capacity: 6 mm² (AWG 10)

General

Type
Busbar adapter

Electrical rating

Nominal current
32 A
Rated operation current (Ie)
32 A
Voltage rating at AC
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.