Download document () of 20

201854
Model code: +S3-MCS

Eaton Moeller® series MCS External device plug, IP65_x, for pressure switch

General specifications

Product Name
Eaton Moeller® series MCS Accessory External device plug
Catalog Number
201854
EAN
4015082018542
Product Length/Depth
30 mm
Product Height
22 mm
Product Width
30 mm
Product Weight
0.012 kg
Certifications
CSA File No.: 012528
CSA-CC22.2 No. 14
CSA Class No.: 3211-06
CSA
Catalog Notes
Article no. for ordering with basic unit
Model Code
+S3-MCS

Product specifications

Type
External device plugs
Accessory/spare part type
Connection technique
Degree of protection
IP65
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.