Download document () of 20

204998
Model code: STN4,0(*/*)

Eaton Moeller® series STN Control transformer, 4 kVA, Rated input voltage 100 – 690 ± 5 % V, Rated output voltage 12 – 250 V

General specifications

Product Name
Eaton Moeller® series STN Control transformer
Catalog Number
204998
Product Length/Depth
225 mm
Product Height
260 mm
Product Width
230 mm
Product Weight
27 kg
Compliances
CE Marked
Certifications
IEC 61558-2
VDE 0113, VDE 0100 Part 410
UL Recognized
Certified by UL for use in Canada
CSA-C22.2 No. 66
CSA-C22.2 No. 66.2-06
IEC/EN 60204-1, ÖVE-EN 13
UL 5085-2
UL 506
CE
VDE 0570 Part 2-2
UL File No.: E167225
UL report applies to both US and Canada
UL5085-1
IEC/EN 61558-2-2
UL Category Control No.: XPTQ2, XPTQ8
CSA-C22.2 No. 66.1-06
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C
Model Code
STN4,0(*/*)

Product specifications

Type
Single-phase STN control transformers
Features
Fully Vacuum-impregnated
Separate windings
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Apparent power
4000 VA
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
No-load losses
28 W
Primary voltage 1 - max
690 V
Primary voltage 1 - min
100 V
Primary voltage 10 - max
0 V
Primary voltage 10 - min
0 V
Primary voltage 2 - max
0 V
Primary voltage 2 - min
0 V
Primary voltage 3 - max
0 V
Primary voltage 3 - min
0 V
Primary voltage 4 - max
0 V
Primary voltage 4 - min
0 V
Primary voltage 5 - max
0 V
Primary voltage 5 - min
0 V
Primary voltage 6 - max
0 V
Conductor material
Copper
Degree of protection
IP00
Connection lug
Yes for > 115 A
Connection type
Terminations, < 115 A
Duty factor
100 %
Insulation material type (IEC 85)
B
Efficiency
96 %
Relative short-circuit voltage
2.4 %
Suitable for
Branch circuits, (UL/CSA)
Insulation class
B
Primary tapping
± 5 %
Primary voltage 6 - min
0 V
Primary voltage 7 - max
0 V
Primary voltage 7 - min
0 V
Primary voltage 8 - max
0 V
Primary voltage 8 - min
0 V
Primary voltage 9 - max
0 V
Primary voltage 9 - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated power
4 VA
Secondary voltage 1 - max
250 V
Secondary voltage 1 - min
12 V
Secondary voltage 10 - max
0 V
Secondary voltage 10 - min
0 V
Secondary voltage 2 - max
0 V
Secondary voltage 2 - min
0 V
Secondary voltage 3 - max
0 V
Secondary voltage 3 - min
0 V
Secondary voltage 4 - max
0 V
Product category
Single-phase control transformers ST
Secondary voltage 4 - min
0 V
Secondary voltage 5 - max
0 V
Secondary voltage 5 - min
0 V
Secondary voltage 6 - max
0 V
Secondary voltage 6 - min
0 V
Secondary voltage 7 - max
0 V
Secondary voltage 7 - min
0 V
Secondary voltage 8 - max
0 V
Secondary voltage 8 - min
0 V
Secondary voltage 9 - max
0 V
Secondary voltage 9 - min
0 V
Short-circuit losses
143 W
Short-time rating
12.2 kVA
Static heat dissipation, non-current-dependent Pvs
171 W
Voltage rating - max
600 V
Power consumption in standby mode
15 W

Export product specification