Download document () of 20

20CIF21

Eaton Bussmann series low voltage british standard fuse, 20A, AC 600 V, DC 250 V, HRCI-CA, 14 x 55 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
20CIF21
EAN
5027590467674
UPC
051712550918
Product Length/Depth
56 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
14.85 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
20 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.