Download document () of 20

215612
Model code: RVS-1N/125

Eaton Distribution parts. Rigid wire jumper, np, 125mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215612
EAN
9010238140561
Product Length/Depth
160 mm
Product Height
6 mm
Product Width
50 mm
Product Weight
0.025 kg
Compliances
RoHS conform
Model Code
RVS-1N/125

Product specifications

Nominal cross section
10 mm²
Number of poles
Single-pole

Export product specification