Download document () of 20

216760
Model code: M22-DRP-S-X-GVP

Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, maintained, Mushroom black, Without button plate, Without, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Mushroom actuator
Catalog Number
216760
EAN
4015082167608
Product Length/Depth
70 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.018 kg
Compliances
CE
Model Code
M22-DRP-S-X-GVP

Product specifications

Actuator color
Black
Actuator function
Switching function latching
Fitted with:
Front ring
Number of command positions
1
Opening diameter
22 mm
Opening height
0 mm
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
IP67/IP69K
NEMA 4X
Front element type
Flat
Lens type
Round
Width opening
0 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.